Screwdriver SoftFinish®, TORX® Tamper Resistant (with Hole) with Round Blade (03108)

Screwdriver SoftFinish®, TORX® Tamper Resistant (with Hole) with Round Blade 03108

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 03108

Brand: WIHA

Price: 8.47

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 171 mm

TORX® Tamper Resistant 1: T9H

Round blade diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03108

Part Number
03108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® Tamper Resistant 1 Round blade diameter
(mm)

8.47 €

1 5 Days 30171T9H4

Loading...

  1. 1

Basic information

ESD article No with battery No Visible blade length(mm) 60
Tool for electrics No Self service - packing No

This page is Screwdriver SoftFinish®, TORX® Tamper Resistant (with Hole) with Round Blade, part number 03108.
You can find the detail information about specifications and dimensions on part number 03108.

Variation of this product

Part Number
03107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® Tamper Resistant 1 Round blade diameter
(mm)

8.47 €

1 5 Days 23164T8H3.5

Tech Support