Manufacturer part number: 34577
Brand: WIHA
Price: 23.33 €
Delivery time: 5 Days
Handle diameter: 30 mm
Overall length: 160 mm
Outside diameter: 13 mm
Visible blade length: 50 mm
Hexagon head: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34577
Part Number
|
---|
34577 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Outside diameter (mm) | Visible blade length (mm) | Hexagon head (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
23.33 € | 1 | 5 Days | 30 | 160 | 13 | 50 | 6 |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver with Bit Holder SoftFinish® Electric slimVario for slimBits, part number 34577.
You can find the detail information about specifications and dimensions on part number 34577.
Part Number |
---|
36068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Outside diameter (mm) | Visible blade length (mm) | Hexagon head (mm) |
---|---|---|---|---|---|---|---|---|---|---|
78.91 € | 1 | 5 Days | - | - | - | - | - |