Screwdriver with Bit Holder SoftFinish® ESD, Mechanically Lockable, 1/4"

Screwdriver with Bit Holder SoftFinish® ESD, Mechanically Lockable, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Application: For working on electrostatically sensitive components.

Application: With integrated CentroFix bit holder, suitable for all bits and bit drills with the style C 6.3, E 6.3 or double bits.

Bit chuck: Stainless steel with retaining ring.

Extra: True single-handed operation, extremely high retention force of bits (up to 20 kg) and virtually no play between bit and holder thanks to special closing and holding mechanism.

Supplementary information: Handle: IEC 61340-5-1

Handle: Surface resistance 10^6 - 10^9 ohms.

Standards: for bits DIN 3126, ISO 1173, form C6.3 and E6.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32161

Part Number
32161
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.32 €

1 5 Days

Loading...

  1. 1

Basic information

Shaft length L (mm) 110 Handle diameter(mm) 30 Overall length(mm) 148
ESD article Yes with battery No Visible blade length(mm) 38
Hexagon head (Inch) 1/4" Tool for electrics No Self service - packing No

This page is Screwdriver with Bit Holder SoftFinish® ESD, Mechanically Lockable, 1/4", part number 32161.
You can find the detail information about specifications and dimensions on part number 32161.

Tech Support