Screwdriver with Bit Holder SoftFinish® Magnetic, 1/4"

Screwdriver with Bit Holder SoftFinish® Magnetic, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.

Bit chuck: Stainless steel with strong magnet.

Handle: Wiha SoftFinish® multi-component handle with roll-off protection.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

For universal applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01475
01476
32160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Overall length
(mm)
Visible blade length
(mm)
Handle length
(mm)

16.97 €

10 7 Days -243125-
-

20.33 €

5 3 Days 100418300-

13.88 €

10 3 Days -120-112

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 ESD article No with battery No
Hexagon head (Inch) 1/4" Tool for electrics No Self service - packing No

Tech Support