Screwdriver with Bit Magazine LiftUp Electric, TORX® with 6 slimBits

Screwdriver with Bit Magazine LiftUp Electric, TORX® with 6 slimBits

Increases your efficiency: Wiha LiftUp electric saves 75% volume and 50% less weight for 100 % efficiency.

Protects your health: No risk of injury, all blades stowed safely inside the handle.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: Suitable for controlled fastening for live parts up to 1,000 V AC, especially for portable use.

Note: Not for use with bit styles C 6.3 and E 6.3.

The screwdriver with the bit magazine LiftUp electric is the ideal companion for every electrician out on a job. The bit depot hidden in the handle provides space for 6 standard slimBits and extends out of the magazine at the press of a button, making it easy to take out the bits. The time-tested ClicFix holder grips all bits securely and reliably locks them into place. This technology transforms the bit magazine into an all-purpose screwdriver. The magazine bit holder also ensures maximum safety. Both the magazine bit holder and the slimBits that it contains are certified to the international IEC 60900 standard. The slender, 75 mm slimBits ensure perfect access to low-lying screws or spring clips thanks to protective insulation fully integrated into bits in the front section. The twistable cap brings a further advantage, ensuring convenient handling.

6 mm slimBits only to be used in the slimVario® bit holder and slimTorque VDE bit holder (VDE torque system).

Manufactured acc. to IEC 60900.

Content:

  • 1x slimBit electric bit TORX® T8 x 75 mm (35506)
  • 1x slimBit electric bit TORX® T9 x 75 mm (41160)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41157
41158
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

53.36 €

5 7 Days No

54.16 €

5 5 Days Yes

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes

Tech Support