Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.
Application: For high torques.
Bit chuck: Stainless steel with strong magnet.
Handle: Wiha Classic T-handle.
Blade: Chrome-vanadium steel, through hardened, nickel-plated.
Standards: for bits DIN 3126, ISO 1173, shape C6.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01481
ESD article | No | with battery | No | Hexagon head (Inch) | 1/4" |
---|---|---|---|---|---|
Handle width (T-handle)(mm) | 80 | Length T-handle blade(mm) | 150 | Tool for electrics | No |
Self service - packing | No |
This page is Screwdriver with T-Handle and Bit Holder Magnetic, 1/4", part number 01481.
You can find the detail information about specifications and dimensions on part number 01481.