Screwdriver with Bit Magazine Magnetic, TORX® with 8 Bits, 1/4"

Screwdriver with Bit Magazine Magnetic, TORX® with 8 Bits, 1/4"

Drive: DIN 3126, ISO 1173, style D 6.3.

Application: The alternative to a screwdriver set.

Application: Eight drive shapes in one screwdriver.

Application: High grade chrome-vanadium steel, through hardened.

Bit chuck: Stainless steel with strong magnet.

Bits: 25 mm Standard bits.

Handle: Ergonomic Wiha SoftFinish® multi-component handle with roll-off protection.

Blade: High grade chrome-vanadium steel, through hardened.

Content:

  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T6 (01712)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T8 (01714)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32902

Part Number
32902
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.37 €

5 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver with Bit Magazine Magnetic, TORX® with 8 Bits, 1/4", part number 32902.
You can find the detail information about specifications and dimensions on part number 32902.

Tech Support