Screwdriver with Interchangeable Blade Set SYSTEM 4, Assorted 12 Pieces in Roll-up Bag

Screwdriver with Interchangeable Blade Set SYSTEM 4, Assorted 12 Pieces in Roll-up Bag

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Blade length is adjustable from 18-90 mm.

Increases your efficiency: Compact precision fastening tool System 4 with comprehensive, interchangeable blade selection.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy operation of the locking and unlocking button.

Supplementary information: With ball end

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Content:

  • 1x Screwdriver handle SoftFinish®-telescopic for SYSTEM 4 interchangeable blade 4.0 mm (30373)
  • 1x Interchangeable blade SYSTEM 4 Slotted 1.5 mm, 3.0 mm, 120 mm (00576)
  • 1x Interchangeable blade SYSTEM 4 Slotted 2.0 mm, 3.5 mm, 120 mm (00577)
  • 1x Interchangeable blade SYSTEM 4 Slotted 2.5 mm, 4.0 mm, 120 mm (00578)
  • 1x Interchangeable blade SYSTEM 4 Phillips PH000, PH00, 120 mm (00579)
  • 1x Interchangeable blade SYSTEM 4 Phillips PH0, PH1, 120 mm (00580)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 1.3 mm, 1.3 mm, 120 mm (00582)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 1.5 mm, 1.5 mm, 120 mm (00583)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 2.0 mm, 2.0 mm, 120 mm (00584)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 2.5 mm, 2.5 mm, 120 mm (00585)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 3.0 mm, 3.0 mm, 120 mm (00586)
  • 1x roll-up bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00610
27820
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.09 €

1 5 Days

89.97 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support