Screwdriver with LiftUp 25 Magnetic Bit Magazine, Mixed with 12 Bits, 1/4"

Screwdriver with LiftUp 25 Magnetic Bit Magazine, Mixed with 12 Bits, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Larger handle – maximum power.

Increases your flexibility: Standard bits are also suitable for machine operation.

Protects your health: No risk of injury, all blades stowed safely inside the handle.

Application: The alternative to a set of screwdrivers. Ideal for screw fastening when out on jobs.

It's not uncommon for tradesmen out on jobs to need a screwdriver with a specific profile but not have the precise one within reach when they need it. The Wiha screwdriver with the LiftUp 25 bit magazine puts an end to such problems, because with only one tool you have 12 different drives at hand anytime, anywhere. LiftUp thus replaces an entire screwdriver set. At the press of a button, the bit magazine at the handle end comes out, delivering the 25 mm bits with a 1/4" drive ready for removal. The contained standard bits can be used for both manual and machine operation. Thanks to its large volume, the ergonomically shaped two-component handle ensures optimum power transmission and maximum torque values. Powerful screw fastening or loosening is therefore particularly easy for the hand.

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38601
38605
38606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

32.16 €

1 5 Days No

31.33 €

1 5 Days Yes

33.57 €

1 5 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support