Wood Screwdriver Set

Wood Screwdriver Set

Application: For all applications in woodworking and furniture industries.

Handle: Wiha wooden handle made of sealed beech wood, handle end protected with high-quality leather cap.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

Blade: From size 5.5, blade extends through handle. Anti-cam-out ribs, hex bolster.

Content:

  • 1x Wood screwdriver Slotted 3.5 mm x 75 mm (00147)
  • 1x Wood screwdriver Slotted 4.5 mm x 90 mm (00151)
  • 1x Wood screwdriver Slotted 5.5 mm x 100 mm (00152)
  • 1x Wood screwdriver Slotted 7.0 mm x 125 mm (00153)
  • 1x Wood screwdriver Phillips PH1 x 80 mm (00057)
  • 1x Wood screwdriver Phillips PH2 x 100 mm (00058)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07149
07150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.31 €

1 5 Days

27.31 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support