Wood Screwdriver, Phillips (00057)

Wood Screwdriver, Phillips 00057

Click on this image to zoom in.

Click on this image to zoom in.

  • Wood Screwdriver, Phillips 00057
  • Wood Screwdriver, Phillips 00057
  • Wood Screwdriver, Phillips 00057

Product Details:

Manufacturer part number: 00057

Brand: WIHA

Price: 5.05

Delivery time: 5 Days


Technical Data:

Shaft length L (mm): -

Handle diameter: 23 mm

Overall length: 180 mm

Round blade diameter: 4.5 mm

Hexagon head: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00057

Part Number
00057
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)

5.05 €

1 5 Days -231804.58PH180

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No

This page is Wood Screwdriver, Phillips, part number 00057.
You can find the detail information about specifications and dimensions on part number 00057.

Variation of this product

Part Number
00058
00059
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)
-

6.24 €

1 5 Days 10526205610PH2100
-

9.01 €

1 5 Days 12030270813PH3150

Tech Support