Manufacturer part number: 00412
Brand: WIHA
Price: 6.19 €
Delivery time: 5 Days
Shaft length L (mm): 100
Pozidriv 1: PZ1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00412
ESD article | No | Blister pack | No | VDE article | No |
---|---|---|---|---|---|
with battery | No |
This page is Wood Screwdriver, Pozidriv, part number 00412.
You can find the detail information about specifications and dimensions on part number 00412.
Part Number |
---|
00413 |
00414 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft length L (mm) | Pozidriv 1 |
---|---|---|---|---|---|---|
8.12 € | 1 | 7 Days | 105 | PZ2 | ||
11.68 € | 1 | 7 Days | 120 | PZ3 |