Workshop Trolley Set eMobility, 113 Pieces

Workshop Trolley Set eMobility, 113 Pieces

Makes handling easier: The design and function of the tool trays ensure order and guarantee quick and easy access to the tools.

Increases your safety: Internationally award-winning VDE insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.

Dimensions: 95,0 x 68,0 x 54,0 cm

Application: Huge assortment of insulated tools, compiled for work on electrical vehicles.

Working on automobiles with an electric drive requires special qualifications of the employees as well as safe, certified equipment. With the Workshop trolley set eMobility, the user always has the right tool for the assembly and repair of hybrid and electric vehicles at hand. Compactly accommodated, the workshop trolley always ensures the right tool for the job thanks to a convincing range of high-quality hand tools. The majority of the hand tools offer additional safety when working on live parts thanks to their VDE-certified insulation. Distributed over five drawers, the tools are protected and are clearly arranged in precisely fitting foam inserts. Thanks to the fully extendable drawers, the tools are always easily accessible and can be used quickly. Additional storage space and the integrated 4-way power socket allow the trolley to be expanded individually, even with electrical appliances. A further advantage of the workshop trolley is the mobile working situation thanks to roller runners, which can comfortably transport up to 150 kg of contents within the workshop. At the same time, the locks on the roller runners guarantee absolute stability and steadiness. Thus the workshop trolley can be used flexibly in mobile applications, as a stable work table and as a shelf. From voltage testers to torque wrenches, from protective gloves to warning signs: with the fully equipped workshop trolley, you always have the right Wiha tool at hand.

Work on electric vehicles may only be carried out by qualified and authorised specialist personnel.

DIN EN 60900

Content:

  • 1x Torque screwdriver TorqueVario®-S electric variably adjustable torque limit 0.8 - 5 (26626)
  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby 6.0 mm (41229)
  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Slotted 3.0 mm x 75 mm (34579)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 4.0 mm x 75 mm (34580)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Slotted 6.5 mm x 75 mm (34582)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit TORX® T8 x 75 mm (35506)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)
  • 1x slimBit electric bit Hex 2.5 mm x 75 mm (37224)
  • 1x slimBit electric bit Hex 3.0 mm x 75 mm (37147)
  • 1x slimBit electric bit Hex 4.0 mm x 75 mm (37225)
  • 1x slimBit electric bit Hex 5.0 mm x 75 mm (37226)
  • 1x slimBit electric bit Hex 6.0 mm x 75 mm (37227)
  • 1x 1/4" for nut driver inserts, insulated 75 mm (43059)
  • 1x 1/4" for nut driver inserts, insulated 150 mm (43060)
  • 1x slimVario® electric adapter for 1/4" nut driver (43139)
  • 1x Extension slimVario® electric for slimBits 6.0 mm (43292)
  • 1x Adapter TorqueVario-S electric for 1/4" nut driver (43128)
  • 1x Insulated nut driver insert 1/4" hexagon head 4.0 mm (43088)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.0 mm (43089)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.5 mm (43090)
  • 1x Insulated nut driver insert 1/4" hexagon head 6.0 mm (43091)
  • 1x Insulated nut driver insert 1/4" hexagon head 7.0 mm (43092)
  • 1x Insulated nut driver insert 1/4" hexagon head 8.0 mm (43093)
  • 1x Insulated nut driver insert 1/4" hexagon head 9.0 mm (43094)
  • 1x Insulated nut driver insert 1/4" hexagon head 10.0 mm (43095)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43109)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43110)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43111)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43112)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43113)
  • 1x Cable stripping knife straight cutting edge for round cables in blister pack 200 mm (38798)
  • 1x Flashlight with LED, laser and UV light including 3 AAA batteries 100 - 310 lm (41286)
  • 1x Torque key, electric 3/8" for nut drivers, adjustable torque limit (44163)
  • 1x Insulated square adapter 3/8" for 1/4" nut driver (44355)
  • 1x Insulated extension 3/8" for nut driver inserts, insulated 125 mm (43057)
  • 1x Insulated extension 3/8" for nut driver inserts, insulated 250 mm (43058)
  • 1x Insulated nut driver insert 3/8" hexagon head 11.0 mm (43067)
  • 1x Insulated nut driver insert 3/8" hexagon head 12.0 mm (43068)
  • 1x Insulated nut driver insert 3/8" hexagon head 13.0 mm (43069)
  • 1x Insulated nut driver insert 3/8" hexagon head 14.0 mm (43070)
  • 1x Insulated nut driver insert 3/8" hexagon head 16.0 mm (43071)
  • 1x Insulated nut driver insert 3/8" hexagon head 17.0 mm (43072)
  • 1x Insulated nut driver insert 3/8" hexagon head 18.0 mm (43073)
  • 1x Insulated nut driver insert 3/8" hexagon head 19.0 mm (43074)
  • 1x Insulated nut driver insert 3/8" hexagon head 21.0 mm (43075)
  • 1x Insulated nut driver insert 3/8" hexagon head 22.0 mm (43076)
  • 1x Torque screwdriver with T-handle TorqueVario®-S T electric 5-14 Nm variably adjustable torque limit 5 - 14 (43177)
  • 1x Adapter T-handle TorqueVario®-S T electric for 1/4" nut driver (43634)
  • 1x Interchangeable electric blade TORX® for torque screwdriver with T-handle electric T15 (38931)
  • 1x Interchangeable electric blade TORX® for torque screwdriver with T-handle electric T20 (38932)
  • 1x Interchangeable electric blade TORX® for torque screwdriver with T-handle electric T25 (38933)
  • 1x Interchangeable electric blade TORX® for torque screwdriver with T-handle electric T27 (38934)
  • 1x Water pump pliers Professional electric with push button adjustment 250 mm (37450)
  • 1x Professional electric diagonal cutters with DynamicJoint® 180 mm, 7" (43340)
  • 1x Cable cutter Professional electric with switchable opening spring 210 mm, 8 1/4" (43662)
  • 1x Combination pliers Professional electric with DynamicJoint® and OptiGrip with extra long cutting edge 200 mm, 8" (26711)
  • 1x Long flat-nose pliers Professional electric 160 mm, 6 1/2" (26732)
  • 1x Needle nose pliers Professional electric with cutting edge curved shape, approx. 40° 200 mm, 8" (26729)
  • 1x Stripping pliers Professional electric 160 mm, 6 1/2" (26847)
  • 1x Crimping pliers Professional electric Type 13 180 mm (35862)
  • 1x Single, insulated open-end spanner (43026)
  • 1x Single, insulated open-end spanner (43027)
  • 1x Single, insulated open-end spanner (43028)
  • 1x Single, insulated open-end spanner (43029)
  • 1x Single, insulated open-end spanner (43030)
  • 1x Single, insulated open-end spanner (43031)
  • 1x Single, insulated open-end spanner (43032)
  • 1x Single, insulated open-end spanner (43033)
  • 1x Single, insulated open-end spanner (43034)
  • 1x Single, insulated open-end spanner (43035)
  • 1x Single, insulated open-end spanner (43036)
  • 1x Single, insulated open-end spanner (43037)
  • 1x Single, insulated open-end spanner (43038)
  • 1x Single, insulated open-end spanner (43039)
  • 1x Single, insulated open-end spanner (43040)
  • 1x Adjustable spanner electric Adjustable between 0-30 mm (43061)
  • 1x Voltage and continuity tester eMobility 12 – 1,000 V AC, CAT IV incl. 2x AAA batteries (44319)
  • 1x Charger for 18500 Li-ion batteries with USB and Europlug (41915)
  • 1x E-screwdriver handle speedE®
  • 1x Insulating end caps average 40 mm
  • 1x Insulating end caps average 60 mm
  • 1x Insulating blanket clamps L = 80 mm
  • 1x Insulating blanket clamps L = 160 mm
  • 1x Protective IEC blanket 1,000 (AC) / 1,500 (DC) – thickness 1 mm
  • 1x Undergloves size 9 – 10 (100% cotton)
  • 1x Face shield 1,000 V AC / 1,500 V DS dimensions 210 x 450 mm/ weight 400 g
  • 1x Screwdriver with bit holder SoftFinish® electric slimVario for slimBits (41927)
  • 1x Socket wrench insert electric deep 3/8" Double hex 8 M8 x 80 mm (44146)
  • 1x Socket wrench insert electric deep 3/8" Double hex 10 M10 x 80 mm (44147)
  • 1x Socket wrench insert electric deep 3/8" Double hexagon 12 M12 x 80 mm (44148)
  • 1x Insulated square adapter 3/8" for 1/4" nut driver (44355)
  • 1x Electrically insulating gloves Size 10 1000 / 1500 (44356)
  • 1x Warning sign for electric and hybrid vehicles (44357)
  • 1x Battery set, 18500 Li-ion 2 units in box (41914)
  • 1x Workshop trolley empty

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423

Part Number
44423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,011.98 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Self service - packing No

This page is Workshop Trolley Set eMobility, 113 Pieces, part number 44423.
You can find the detail information about specifications and dimensions on part number 44423.

Tech Support