Interchangeable Blade, Hexagon, for Torque Screwdriver with Key Handle

Interchangeable Blade, Hexagon, for Torque Screwdriver with Key Handle

Click on this image to zoom in.

Click on this image to zoom in.

Application: For controlled fastening with the pre-set torque.

Extra: Very slim blade diameter for hard-to-reach screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38801
38803
38804
38805
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

4.53 €

1 5 Days 0.91.5

4.53 €

1 5 Days 3.82.5

4.53 €

1 5 Days 5.53

4.53 €

1 5 Days 84

Loading...

  1. 1

Basic information

Overall length(mm) 75 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 20
Diameter Hex blade(mm) 4

Tech Support