Torque Set easyTorque Adapter Electric, 0.8 Nm with slimVario® Holder and SL/PZ slimBits, 4 Pieces

Torque Set easyTorque Adapter Electric, 0.8 Nm with slimVario® Holder and SL/PZ slimBits, 4 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Lowers your costs: The correct torque protects you from warranty claims.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For controlled fastening for live parts up to 1,000 V AC, such as circuit breakers.

The easyTorque adapter provides controlled screw tightening combined with safe work practices for electric applications. This torque adapter guarantees process-safe use, thus safeguarding against material damage and eliminating the need for refinishing. Compatible with all slimVario products, the insulated easyTorque adapter also ensures a secure hold for 75 mm slimBits. The handy adapter thus transforms the slimVario screwdriver with bit holder, the slimVario Stubby electric and the LiftUp electric screwdriver with bit magazine into a torque tool in next to no time. A click signal can be heard and the yellow ring and red adapter seen rotating in opposite directions when the torque is reached. With a release accuracy of +/- 10%, the torque tool complies with EN ISO 6789 requirements. The easyTorque adapter undergoes an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver with bit holder SoftFinish® slimVario® electric
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x Torque adapter easyTorque electric for slimBits and slimVario® holder in blister 0.8 Nm (41341)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41476

Part Number
41476
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.41 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack Yes
with battery No

This page is Torque Set easyTorque Adapter Electric, 0.8 Nm with slimVario® Holder and SL/PZ slimBits, 4 Pieces, part number 41476.
You can find the detail information about specifications and dimensions on part number 41476.

Tech Support