Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.
Increases your efficiency: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.
Application: For controlled fastening with the pre-set torque.
Extra: Very slim blade diameter for hard-to-reach screws.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29553 |
29554 |
29555 |
29556 |
29557 |
29558 |
29559 |
29560 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque value max (Nm) | TORX PLUS® | |
---|---|---|---|---|---|---|---|
6.32 € | 10 | 5 Days | 0.8 | 6IP | |||
6.32 € | 10 | 5 Days | 1.3 | 7IP | |||
6.32 € | 10 | 5 Days | 2 | 8IP | |||
6.32 € | 10 | 3 Days | 3 | 9IP | |||
6.32 € | 10 | 3 Days | 4.5 | 10IP | |||
6.32 € | 10 | 3 Days | 6.6 | 15IP | |||
6.32 € | 10 | 3 Days | 8 | 20IP | |||
3.80 € | 70 | 3 Days | 8 | 25IP |
Loading...
Overall length(mm) | 175 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | with battery | No | Visible blade length(mm) | 42 |
Diameter Hex blade(mm) | 4 |