Torque Screwdriver with T-Handle TorqueFix® T, Permanently Pre-Set Torque Limit

Torque Screwdriver with T-Handle TorqueFix® T, Permanently Pre-Set Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Application: For applications where recommended torque settings are important. Use in combination with an interchangeable 6 mm blade for Wiha T-handle torque tools.

Extra: Delivered in practical plastic box, incl. factory calibration certificate.

For applications in mechanics

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29228
29229
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value fixed
(Nm)

164.72 €

1 5 Days 6

164.72 €

1 5 Days 8

Loading...

  1. 1

Basic information

Torque T-handle length(mm) 56 Handle width (T-handle)(mm) 120 ESD article No
VDE article No Blister pack No with battery No
Hexagon head(mm) 6 Tolerance(%) 6

Tech Support