Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.
Application: For controlled fastening with the pre-set torque.
Blade tip DIN ISO 2380-1.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26151 |
26227 |
26228 |
26277 |
26278 |
26279 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting strength 1 (mm) | Slotted 1 (mm) | Torque value max (Nm) | |
---|---|---|---|---|---|---|---|---|
4.96 € | 1 | 5 Days | 0.4 | 2.5 | 0.4 | |||
4.96 € | 1 | 5 Days | 0.25 | 1.5 | 0.15 | |||
4.96 € | 1 | 5 Days | 0.4 | 2 | 0.4 | |||
4.96 € | 1 | 5 Days | 0.5 | 3 | 0.6 | |||
4.96 € | 1 | 5 Days | 0.6 | 3.5 | 1.1 | |||
4.96 € | 1 | 5 Days | 0.8 | 4 | 2.5 |
Loading...
Overall length(mm) | 175 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | with battery | No | Visible blade length(mm) | 42 |
Diameter Hex blade(mm) | 4 |