Torque Screwdriver TorqueVario®-S Electric, Variably Adjustable Torque Limit

Torque Screwdriver TorqueVario®-S Electric, Variably Adjustable Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For controlled fastening on live parts up to 1 000 V AC.

Standards: Manufactured acc. to IEC 60900.

The fully certified TorqueVario®-S VDE torque system provides controlled screw tightening combined with safe use for electric installations. The tool set contains an ergonomically shaped torque screwdriver with an integrated numeric scale, a bit holder and an adjusting tool. All components are arranged practically in a high-grade, hard-wearing bag, where they are easy to identify. The VDE torque screwdriver covers a wide variety of applications with a torque range between 0.5 and 2.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The insulated ClicFix bit holder guarantees a secure hold for 75 mm long slimBits thanks to mechanical blade locking. Both the torque screwdriver and the slimBits undergo an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

For applications in electrics

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26625
26626
26627
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Torque range, min.
(Nm)
Torque range, max.
(Nm)
Torque range min - max (Nm) Handle length
(mm)

151.84 €

1 5 Days 300.520.5 - 2131

157.79 €

1 5 Days 360.850.8 - 5138

168.61 €

1 5 Days 41272 - 7142

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack No
with battery No Hexagon head(mm) 3.8 Tolerance(%) 6

Tech Support