Torque Screwdriver Set TorqueVario®-S ESD, 0.4-1.0 Nm, Assorted, Variably Adjustable Torque Limit, 14 Pieces in Box

Torque Screwdriver Set TorqueVario®-S ESD, 0.4-1.0 Nm, Assorted, Variably Adjustable Torque Limit, 14 Pieces in Box

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Application: For controlled fastening at a specific torque on components susceptible to electrostatic discharge.

Extra: Delivered in practical plastic box, incl. factory calibration certificate.

Standards: IEC 61340-5-1.

Users risk damaging electronic components irreparably when working on them. Such problems become a thing of the past with the TorqueVario®-S ESD torque screwdriver set. The ESD torque screwdriver is manufactured in line with the IEC 61340-5-1 international standard and thus guarantees maximum protection for electronic components. The dissipative tool handle has a surface resistance between 106 and 109 ohm and safely channels electrostatic energy away in a controlled fashion. The torque screwdriver also ensures controlled screw tightening. Thanks to its integrated numeric scale and the supplied adjusting tool, variable torque settings can be made, therefore covering a wide application field. A clearly audible and tactile signal is emitted when triggering the set torque value, guaranteeing process-safe work, protecting material and eliminating follow-up work. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The set includes a bit holder for 1/4" bits. The ESD torque screwdriver is also compatible with 4 mm Wiha Torque interchangeable blades (series 2859). All tools in the set are safely stored neatly away in a robust, clearly organised box.

For applications in electronics

DIN EN ISO 6789.

Content:

  • 1x Torque screwdriver TorqueVario®-S ESD variably adjustable torque limit 0.4 - 1 (26629)
  • 1x Bit holder clamping with ball for torque screwdriver with long handle 1/4" (27526)
  • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
  • 1x Bit Standard 25 mm Slotted 4,0 mm
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH0 (05298)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ0 (05300)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T4 (25097)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T5 (01711)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T6 (01712)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T8 (01714)
  • 1x Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43898

Part Number
43898
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

152.75 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article Yes VDE article No Blister pack No
with battery No

This page is Torque Screwdriver Set TorqueVario®-S ESD, 0.4-1.0 Nm, Assorted, Variably Adjustable Torque Limit, 14 Pieces in Box, part number 43898.
You can find the detail information about specifications and dimensions on part number 43898.

Tech Support