Interchangeable Blade, Phillips, for Torque Screwdriver with Long Handle (26196)

Interchangeable Blade, Phillips, for Torque Screwdriver with Long Handle 26196

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26196

Brand: WIHA

Price: 4.83

Delivery time: 5 Days


Technical Data:

Torque value max: 0.4 Nm

Phillips 1: PH00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26196

Part Number
26196
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Phillips 1

4.83 €

10 5 Days 0.4PH00

Loading...

  1. 1

Basic information

Overall length(mm) 175 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 42
Diameter Hex blade(mm) 4

This page is Interchangeable Blade, Phillips, for Torque Screwdriver with Long Handle, part number 26196.
You can find the detail information about specifications and dimensions on part number 26196.

Variation of this product

Part Number
26058
27079
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque value max
(Nm)
Phillips 1

4.83 €

10 5 Days 3.8PH1

4.83 €

10 5 Days 5.5PH2

Tech Support