Interchangeable Blade, Hexagon Ball End, for Torque Screwdriver with Long Handle (26225)

Interchangeable Blade, Hexagon Ball End, for Torque Screwdriver with Long Handle 26225

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26225

Brand: WIHA

Price: 4.96

Delivery time: 5 Days


Technical Data:

Torque value max: 8 Nm

Internal hexagon: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26225

Part Number
26225
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

4.96 €

1 5 Days 84

Loading...

  1. 1

Basic information

Overall length(mm) 175 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 42
Diameter Hex blade(mm) 4

This page is Interchangeable Blade, Hexagon Ball End, for Torque Screwdriver with Long Handle, part number 26225.
You can find the detail information about specifications and dimensions on part number 26225.

Variation of this product

Part Number
26221
26222
26223
26224
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

4.96 €

1 5 Days 0.41.5

4.96 €

1 5 Days 0.92

4.96 €

1 5 Days 22.5

4.96 €

1 5 Days 3.83

Tech Support