Increases your efficiency: Fully compatible with the Wiha slimBit system.
Increases your efficiency: The correct torque protects material from damage and means no follow-up work.
Lowers your costs: The correct torque protects you from warranty claims.
Lowers your costs: Torque tool extension for LiftUp and slimVario® screwdriver sets.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For controlled fastening for live parts up to 1,000 V AC, such as circuit breakers.
The easyTorque adapter provides controlled screw tightening combined with safe work practices for electric applications. This torque adapter guarantees process-safe use, thus safeguarding against material damage and eliminating the need for refinishing. Compatible with all slimVario products, the insulated easyTorque adapter also ensures a secure hold for 75 mm slimBits. The handy adapter thus transforms the slimVario screwdriver with bit holder, the slimVario Stubby electric and the LiftUp electric screwdriver with bit magazine into a torque tool in next to no time. A click signal can be heard and the yellow ring and red adapter seen rotating in opposite directions when the torque is reached. The easyTorque adapter undergoes an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Handle diameter(mm) | 5.5 | Overall length(mm) | 59 | ESD article | No |
---|---|---|---|---|---|
VDE article | Yes | Blister pack | No | with battery | No |
Tolerance(%) | 10 |