Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric (38919)

Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric 38919

Click on this image to zoom in.

Click on this image to zoom in.

  • Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric 38919
  • Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric 38919
  • Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric 38919
  • Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric 38919

Product Details:

Manufacturer part number: 38919

Brand: WIHA

Price: 10.56

Delivery time: 5 Days


Technical Data:

Torque value max: 15 Nm

Internal hexagon: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38919

Part Number
38919
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

10.56 €

1 5 Days 154

Loading...

  1. 1

Basic information

Overall length(mm) 136 ESD article No VDE article Yes
Blister pack No with battery No Visible blade length(mm) 35

This page is Interchangeable Electric Blade, Hexagon, for Torque Screwdriver with T-Handle Electric, part number 38919.
You can find the detail information about specifications and dimensions on part number 38919.

Variation of this product

Part Number
38918
38920
38921
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

10.56 €

1 5 Days 5.53

10.56 €

1 5 Days 205

10.56 €

1 5 Days 206

Tech Support