Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric (38930)

Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930

Click on this image to zoom in.

Click on this image to zoom in.

  • Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930
  • Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930
  • Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930
  • Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930
  • Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric 38930

Product Details:

Manufacturer part number: 38930

Brand: WIHA

Price: 12.37

Delivery time: 5 Days


Technical Data:

Torque value max: 20 Nm

Hexagon head: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38930

Part Number
38930
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Hexagon head
(mm)

12.37 €

1 5 Days 2017

Loading...

  1. 1

Basic information

Overall length(mm) 136 ESD article No VDE article Yes
Blister pack No with battery No

This page is Interchangeable Electric Blade, Hexagon Nut Driver for Torque Screwdriver with T-Handle Electric, part number 38930.
You can find the detail information about specifications and dimensions on part number 38930.

Variation of this product

Part Number
38926
38927
38928
38929
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque value max
(Nm)
Hexagon head
(mm)

12.03 €

1 5 Days 108

12.03 €

1 5 Days 149

12.03 €

1 5 Days 1710

12.03 €

1 5 Days 2013

Tech Support