Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.
Increases your efficiency: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.
Application: For controlled fastening with the pre-set torque.
Extra: Very slim blade diameter for hard-to-reach screws.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27812 |
27813 |
27814 |
27815 |
27816 |
27817 |
27818 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque value max (Nm) | TORX® 1 | |
---|---|---|---|---|---|---|---|
6.41 € | 1 | 5 Days | 0.9 | T7 | |||
6.41 € | 1 | 5 Days | 1.3 | T8 | |||
6.41 € | 1 | 5 Days | 2.5 | T9 | |||
6.41 € | 1 | 5 Days | 3.8 | T10 | |||
6.41 € | 1 | 5 Days | 5.5 | T15 | |||
6.41 € | 1 | 5 Days | 8 | T20 | |||
6.41 € | 1 | 5 Days | 0.6 | T6 |
Loading...
Overall length(mm) | 175 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | with battery | No | Visible blade length(mm) | 42 |
Diameter Hex blade(mm) | 4 |