Manufacturer part number: 03847
Brand: WIHA
Price: 5.72 €
Delivery time: 7 Days
Hexagonal blade: 6
Internal hexagon: 2 mm
Overall length: 85 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03847
VDE article | No | Blister pack | No | ESD article | No |
---|---|---|---|---|---|
With battery | No |
This page is Screw Extractor, part number 03847.
You can find the detail information about specifications and dimensions on part number 03847.
Part Number |
---|
03848 |
03849 |
03850 |
03851 |
03852 |
03853 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hexagonal blade | Internal hexagon (mm) | Overall length (mm) |
---|---|---|---|---|---|---|---|---|
5.72 € | 10 | 7 Days | 6 | 2.5 | 85 | |||
5.72 € | 10 | 7 Days | 6 | 3 | 85 | |||
5.72 € | 10 | 7 Days | 6 | 4 | 85 | |||
5.72 € | 10 | 7 Days | 6 | 5 | 85 | |||
6.09 € | 10 | 7 Days | 8 | 6 | 95 | |||
6.89 € | 10 | 7 Days | 10 | 8 | 95 |