Classic Circlip Pliers for Outer Rings (Shafts), Straight

Classic Circlip Pliers for Outer Rings (Shafts), Straight

Click on this image to zoom in.

Click on this image to zoom in.

Application: For fitting / removing circlips externally to / from shafts or axles.

DIN ISO 5254.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26789

Part Number
26789
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.04 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 140 Model A 0 ESD article No
VDE article No with battery No Overall length (Inch) 5 1/2"
Internal retaining ring max(mm) 10 Internal retaining ring min(mm) 3 Internal retaining ring (min - max) 3 - 10

This page is Classic Circlip Pliers for Outer Rings (Shafts), Straight, part number 26789.
You can find the detail information about specifications and dimensions on part number 26789.

Tech Support