Manufacturer part number: 34699
Brand: WIHA
Price: 15.68 €
Delivery time: 3 Days
Overall Length: 140 mm
Material: Chrome moly vanadium steel
DIN standard: DIN 5254-A
Manufacturer part #: 34699
Matches bore diameter: 10 - 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34699
Part Number
|
---|
34699 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | DIN standard | Manufacturer part # | Matches bore diameter (mm) | Material properties | Suitable for shaft diameters of | Type | Model | Blister pack | Overall length (Inch) | External retaining ring max (mm) | External retaining ring min (mm) | External retaining ring (min - max) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.68 € | 5 | 3 Days | 140 | Chrome moly vanadium steel | DIN 5254-A | 34699 | 10 - 25 | quenched and tempered | 10 - 25 mm | A 1 | A 1 | No | 5 1/2" | 25 | 10 | 10 - 25 | 90 |
Loading...
Product type | Circlip pliers | Standards | DIN ISO 5254 | Suitable for | Outer rings |
---|---|---|---|---|---|
Tip shape | Straight | ESD article | No | VDE article | No |
with battery | No |
This page is Circlip Pliers Classic with MagicTips®, for Outer Rings (Shafts), Straight, part number 34699.
You can find the detail information about specifications and dimensions on part number 34699.
Configure
Basic Attributes
Type
Overall Length(mm)
Material
DIN standard
Manufacturer part #
Matches bore diameter(mm)
Material properties
Suitable for shaft diameters of
Type
Model
Blister pack
Overall length (Inch)
External retaining ring max(mm)
External retaining ring min(mm)
External retaining ring (min - max)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
34698 |
34700 |
34701 |
34702 |
36220 |
36978 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Material | DIN standard | Manufacturer part # | Matches bore diameter (mm) | Material properties | Suitable for shaft diameters of | Type | Model | Blister pack | Overall length (Inch) | External retaining ring max (mm) | External retaining ring min (mm) | External retaining ring (min - max) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.73 € | 5 | 7 Days | 140 | - | - | 34698 | 7 - 10 | - | 7 - 10 mm | A 0 | A 0 | No | 5 1/2" | 10 | 7 | 7 - 10 | - | |||
17.40 € | 5 | 3 Days | 185 | Chrome moly vanadium steel | DIN 5254-A | 34700 | 19 - 60 | quenched and tempered | 19 - 60 mm | A 2 | A 2 | No | 7" | 60 | 19 | 19 - 60 | 155 | |||
18.89 € | 5 | 7 Days | 240 | - | - | 34701 | 40 - 100 | - | 40 - 100 mm | A 3 | A 3 | No | 9" | 100 | 40 | 40 - 100 | - | |||
33.19 € | 5 | 7 Days | 300 | - | - | 34702 | 85 - 140 | - | 85 - 140 mm | A 4 | A 4 | No | 12" | 140 | 85 | 85 - 140 | - | |||
18.79 € | 5 | 7 Days | 185 | - | - | 36220 | 19 - 60 | - | 19 - 60 mm | A 2 | A 2 | Yes | 7" | 60 | 19 | 19 - 60 | - | |||
17.05 € | 5 | 7 Days | 140 | - | - | 36978 | 10 - 25 | - | 10 - 25 mm | A 1 | A 1 | Yes | 5 1/2" | 25 | 10 | 10 - 25 | - |