Classic Crimping Pliers (28330)

Classic Crimping Pliers 28330

Click on this image to zoom in.

Click on this image to zoom in.

  • Classic Crimping Pliers 28330
  • Classic Crimping Pliers 28330

Product Details:

Manufacturer part number: 28330

Brand: WIHA

Price: 22.40

Delivery time: 5 Days


Technical Data:

Overall Length: 145 mm

Overall length (Inch): 5 3/4"

Cross section max.: 2.5 mm²

Cross section min - max.: 0.25 - 2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28330

Part Number
28330
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Overall length (Inch) Cross section max.
(mm²)
Cross section min - max.
(mm²)

22.40 €

1 5 Days 1455 3/4"2.50.25 - 2.5

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No Cross section min.(mm²) 0.25

This page is Classic Crimping Pliers, part number 28330.
You can find the detail information about specifications and dimensions on part number 28330.

Variation of this product

Part Number
30066
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Overall length (Inch) Cross section max.
(mm²)
Cross section min - max.
(mm²)

29.61 €

1 5 Days 1807"160.25 - 16

Tech Support