Application: Wire cutter for cutting welded wires.
Application: Clamping and gripping of round and flat material.
Design: Single-handed operation with quick-release lever, adjusting screw and integrated wire cutter.
Head shape: Bent gripper jaws with wire cutter.
Material: Forged jaws made of chrome-vanadium-steel.
Material: Body of pliers made of high-resistance special steel, nickel-plated.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29486
Part Number
|
---|
29486 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Manufacturer part # | Span (clamping jaws) | Wingspan | Overall length (Inch) | Opening width flat max (mm) | Opening width flat (min - max) | Opening width round max (mm) | Opening width round (min - max) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.92 € | 5 | 3 Days | 250 | 29486 | Opening width flat: 0-20 mm · Opening width round: 8 - 40 mm | 0 - 20 mm|8 - 40 mm | 10" | 20 | 0 - 20 | 40 | 8 - 40 | 530 |
Loading...
Material | Chromium-vanadium steel|Special steel | Jaw shape | Semi-circle | Material (details) | Forged Jaws from chrome vanadium steel |
---|---|---|---|---|---|
Material properties | nickel plated | Product type | Gripper | ESD article | No |
Blister pack | No | VDE article | No | with battery | No |
Opening width flat min(mm) | 0 | Opening width round min(mm) | 8 |
This page is Classic Gripping Pliers, with Wire Cutter, part number 29486.
You can find the detail information about specifications and dimensions on part number 29486.
Configure
Basic Attributes
Type
Overall Length(mm)
Manufacturer part #
Span (clamping jaws)
Wingspan
Overall length (Inch)
Opening width flat max(mm)
Opening width flat (min - max)
Opening width round max(mm)
Opening width round (min - max)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29485 |
29487 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Manufacturer part # | Span (clamping jaws) | Wingspan | Overall length (Inch) | Opening width flat max (mm) | Opening width flat (min - max) | Opening width round max (mm) | Opening width round (min - max) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.14 € | 5 | 3 Days | 180 | 29485 | Opening width flat: 0-20 mm · Opening width round: 8 - 30 mm | 0 - 20 mm|8 - 30 mm | 7" | 20 | 0 - 20 | 30 | 8 - 30 | 360 | |||
36.48 € | 5 | 3 Days | 300 | 29487 | Opening width flat: 0-30 mm ·Opening width round: 8 - 65 mm | 0 - 30 mm|8 - 65 mm | 12" | 30 | 0 - 30 | 65 | 8 - 65 | 1000.0 |