Classic Monier Pliers (26774)

Classic Monier Pliers 26774

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26774

Brand: WIHA

Price: 13.43

Delivery time: 5 Days


Technical Data:

Overall Length: 220 mm

Cutting hardness: - HRC

Material (details): High-quality C70 tool steel. tempered.

Wire hardness (max.) hard wire: 2 mm

Wire hardness piano wire (max.): 1.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26774

Part Number
26774
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
Material (details) Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Overall length (Inch) Diameter max
(mm)
Weight
(g)

13.43 €

1 5 Days 220-High-quality C70 tool steel. tempered.21.63.2168 3/4"1.6360

Loading...

  1. 1

Basic information

Material Tool steel DIN standard DIN ISO 9242 Edge hardness(HRC) 64
Material properties C70 Product type Mechanic's nippers Standards DIN ISO 9242
ESD article No Blister pack No VDE article No
with battery No

This page is Classic Monier Pliers, part number 26774.
You can find the detail information about specifications and dimensions on part number 26774.

Variation of this product

Part Number
26776
26778
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
Material (details) Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Overall length (Inch) Diameter max
(mm)
Weight
(g)

14.77 €

1 5 Days 250-High-quality C70 tool steel. tempered.2.21.83.51710"1.8425

16.23 €

1 5 Days 28062-2.423.81811"2460

Tech Support