Application: General purpose pliers for gripping and holding as well as cutting soft and hard wires and cables.
DIN ISO 5746.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27325
Overall Length(mm) | 160 | Manufacturer part # | 27325 | Wire hardness (max.) hard wire(mm) | 2 |
---|---|---|---|---|---|
Wire hardness piano wire (max.)(mm) | 1.6 | Wire hardness (max.) medium wire(mm) | 3.1 | ESD article | No |
Cutting force | 16 | Blister pack | Yes | Medium-hard wire(mm) | 3.1 |
Hardened spring steel(mm) | 1.6 | Hard wire(mm) | 2 | VDE article | No |
with battery | No | Overall length (Inch) | 6 1/2" | Diameter max(mm) | 1.6 |
This page is Combination Pliers Classic with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge, part number 27325.
You can find the detail information about specifications and dimensions on part number 27325.