High-Leverage Combination Pliers, Industrial, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge (32319)

High-Leverage Combination Pliers, Industrial, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge 32319

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 32319

Brand: WIHA

Price: 21.43

Delivery time: 5 Days


Technical Data:

Overall Length: 200 mm

Material: Tool steel

Edge hardness: 64 HRC

Manufacturer part #: 32319

Material properties: C70|quenched and tempered|tempered


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32319

Part Number
32319
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

21.43 €

1 5 Days 200Tool steel6432319C70|quenched and tempered|temperedKraft comb pliersWorkshopDIN ISO 57462.8Soft/medium/hard wire: 3.8 /2.8/2.32.33.818No3.82.32.88"2.3315

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

This page is High-Leverage Combination Pliers, Industrial, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge, part number 32319.
You can find the detail information about specifications and dimensions on part number 32319.

Variation of this product

Part Number
34567
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

26.47 €

1 5 Days 225--34567----3(Soft/medium/hard wire) 4.4/3.0/2.52.54.419Yes4.42.539"2.5-

Tech Support