Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring (40922)

Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring 40922

Click on this image to zoom in.

Click on this image to zoom in.

  • Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring 40922
  • Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring 40922
  • Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring 40922

Product Details:

Manufacturer part number: 40922

Brand: WIHA

Price: 28.89

Delivery time: 5 Days


Technical Data:

Overall Length: 160 mm

Manufacturer part #: 40922

Cutting force: 17

Blister pack: No

Medium-hard wire: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40922

Part Number
40922
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

28.89 €

1 5 Days 1604092217No3.5-2.56 1/2"2

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

This page is Industrial Electric Heavy-Duty Diagonal Cutters with DynamicJoint®, with Switchable Opening Spring, part number 40922.
You can find the detail information about specifications and dimensions on part number 40922.

Variation of this product

Part Number
41275
41280
41310
41320
41330
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

31.24 €

1 5 Days 1804127518No3.8-2.77"2.5

31.61 €

1 5 Days 2004128019No4.22.538"2.8

30.32 €

1 5 Days 1604131017Yes3.522.56 1/2"2

32.67 €

1 5 Days 1804132018Yes3.8-2.77"2.5

32.93 €

1 5 Days 2004133019Yes4.22.538"2.8

Tech Support