Industrial Electric Needle-Nose Pliers with Cutting Edge Straight Shape (38857)

Industrial Electric Needle-Nose Pliers with Cutting Edge Straight Shape 38857

Product Details:

Manufacturer part number: 38857

Brand: WIHA

Price: 21.91

Delivery time: 7 Days


Technical Data:

Overall Length: 160 mm

Manufacturer part #: 38857

Cutting force: 16

Blister pack: Yes

Medium-hard wire: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38857

Part Number
38857
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

21.91 €

5 7 Days 1603885716Yes2.51.21.86 1/2"1.2

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

This page is Industrial Electric Needle-Nose Pliers with Cutting Edge Straight Shape, part number 38857.
You can find the detail information about specifications and dimensions on part number 38857.

Variation of this product

Part Number
33178
35477
38858
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

25.10 €

5 7 Days 2003317817No2.81.628"1.6

20.56 €

5 7 Days 1603547716No2.51.21.86 1/2"1.2

26.44 €

5 7 Days 2003885817Yes2.81.628"1.6

Tech Support