Industrial Electric Stripping Pliers (Part Numbers)

Industrial Electric Stripping Pliers

Click on this image to zoom in.

Click on this image to zoom in.

Application: Simple stripping of cables and strands of up to ø 5 mm/ 10 mm² conductor cross-section.

Application: For work in the area of live parts up to 1,000 V AC.

Standards: DIN ISO 5743.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36711
38867
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack

24.36 €

1 5 Days 36711No

25.77 €

1 5 Days 38867Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 160 ESD article No VDE article Yes
with battery No Overall length (Inch) 6 1/2" Diameter max(mm) 5
Area stripped, cross section min. (mm²)(mm²) 0 Area stripped, cross section max. (mm²)(mm²) 10 Area stripped, cross section min. – max. (mm²) 0 - 10
Area stripped, diameter min. (mm) 0 Area stripped, diameter max. (mm) 5 Area stripped, diameter min. – max. (mm) 0 - 5

Tech Support