Industrial Long Flat-Nose Pliers

Industrial Long Flat-Nose Pliers

Application: Gripping and right-angled bending of wires and sheet metal parts.

DIN ISO 5745.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32330

Part Number
32330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.11 €

25 3 Days

Loading...

  1. 1

Basic information

Material Tool steel DIN standard DIN ISO 5745 Jaw shape Straight
Manufacturer part # 32330 Material properties quenched and tempered Product type Flat nose pliers
Range of use (pliers) Workshop Standards DIN ISO 5745 Weight(g) 160

This page is Industrial Long Flat-Nose Pliers, part number 32330.
You can find the detail information about specifications and dimensions on part number 32330.

Tech Support