Industrial Needle-Nose Pliers with Cutting Edge Straight Shape (32323)

Industrial Needle-Nose Pliers with Cutting Edge Straight Shape 32323

Product Details:

Manufacturer part number: 32323

Brand: WIHA

Price: 22.09

Delivery time: 3 Days


Technical Data:

Overall Length: 200 mm

Material: Tool steel

DIN standard: DIN ISO 5745

Edge hardness: 64 HRC

Jaw shape: Straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32323

Part Number
32323
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

22.09 €

5 3 Days 200Tool steelDIN ISO 574564Straight32323quenched and tempered|C70Round nose pliersWorkshopDIN ISO 57452.2(Soft/medium-hard/hard) 3.2/2.2/1.61.63.217No3.21.62.28"1.6200

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

This page is Industrial Needle-Nose Pliers with Cutting Edge Straight Shape, part number 32323.
You can find the detail information about specifications and dimensions on part number 32323.

Variation of this product

Part Number
32322
34515
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

17.83 €

5 3 Days 160Tool steelDIN ISO 574564Straight32322quenched and tempered|C70Round nose pliersWorkshopDIN ISO 57451.8(Soft/medium-hard/hard) 2.5/1.81.22.516No2.51.21.86 1/2"1.2155

23.47 €

5 7 Days 200----34515----2.2(Soft/medium-hard/hard) 3.2/2.2/1.61.63.217Yes3.21.62.28"1.6-

Tech Support