Installation Pliers TriCut, Classic (38627)

Installation Pliers TriCut, Classic 38627

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 38627

Brand: WIHA

Price: 28.55

Delivery time: 5 Days


Technical Data:

Material: Tool steel

Cutting hardness: 64 HRC

Edge hardness: 64 HRC

Manufacturer part #: 38627

Material properties: quenched and tempered|C70|tempered


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38627

Part Number
38627
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Cutting hardness
(HRC)
Edge hardness
(HRC)
Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Wire hardness (max.)
(mm)
Blister pack Overall length (Inch) Weight
(g)

28.55 €

1 5 Days Tool steel646438627quenched and tempered|C70|temperednon-flush typeSide cutterWorkshop(Soft/medium/hard wire) 7/2.5/1.6No7230

Loading...

  1. 1

Basic information

Overall Length(mm) 170 Wire hardness (max.) hard wire(mm) 1.6 ESD article No
Cutting force 13 Soft wire(mm) 4 Medium-hard wire(mm) 2.5
Hard wire(mm) 1.6 VDE article No with battery No
Diameter max(mm) 1.6

This page is Installation Pliers TriCut, Classic, part number 38627.
You can find the detail information about specifications and dimensions on part number 38627.

Variation of this product

Part Number
38854
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Cutting hardness
(HRC)
Edge hardness
(HRC)
Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Wire hardness (max.)
(mm)
Blister pack Overall length (Inch) Weight
(g)

29.95 €

1 5 Days ---38854----(Soft/medium/hard wire) 4/2.5/1.6Yes7"-

Tech Support