Increases your efficiency: Extra-long plier head for inserting low-lying components.
Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For work in the area of live parts up to 1,000 V AC.
Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors.
Standards: DIN ISO 5745.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27425
Part Number
|
---|
27425 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Jaw shape | Manufacturer part # | Material properties | Product type | Range of use (pliers) | Standards | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | ESD article | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.40 € | 5 | 7 Days | 200 | - | - | - | - | - | - | 27425 | - | - | - | - | Hard wire: 2.2 mm · Medium-hard wire: 3.2 mm | 2.2 | 1.6 | 3.2 | No | 17 | Yes | 3.2 | 1.6 | 2.2 | 8" | 1.6 | - |
Loading...
VDE article | Yes | with battery | No |
---|
This page is Needle-Nose Pliers, Professional Electric, with Cutting Edge Curved Shape, Approx. 40°, part number 27425.
You can find the detail information about specifications and dimensions on part number 27425.
Configure
Basic Attributes
Material
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
EN standard
Jaw shape
Material properties
Product type
Range of use (pliers)
Standards
Type
Overall Length(mm)
Manufacturer part #
Wire hardness (max.)
Wire hardness (max.) hard wire(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) medium wire(mm)
ESD article
Cutting force
Blister pack
Medium-hard wire(mm)
Hardened spring steel(mm)
Hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26728 |
26729 |
27424 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Jaw shape | Manufacturer part # | Material properties | Product type | Range of use (pliers) | Standards | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | ESD article | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.59 € | 5 | 3 Days | 160 | Tool steel | 62 | DIN ISO 5745|DIN EN 60900 | 64 | EN 60900 | 40-degree | 26728 | tempered|C70 | Round nose pliers | VDE | DIN ISO 5745 | Hard wire: 1.8 mm · Medium-hard wire: 2.5 mm | 1.8 | 1.2 | 2.5 | No | 16 | No | 2.5 | 1.2 | 1.8 | 6 1/2" | 1.2 | 155 | |||
31.20 € | 5 | 3 Days | 200 | Tool steel | 62 | DIN ISO 5745|DIN EN 60900 | 64 | EN 60900 | 40-degree | 26729 | tempered|C70 | Round nose pliers | VDE | DIN ISO 5745 | Hard wire: 2.2 mm · Medium-hard wire: 3.2 mm | 2.2 | 1.6 | 3.2 | No | 17 | No | 3.2 | 1.6 | 2.2 | 8" | 1.6 | 200 | |||
- | 26.16 € | 1 | 7 Days | 160 | - | - | - | - | - | - | 27424 | - | - | - | - | - | - | - | - | - | 16 | - | - | - | - | 6 1/2" | 1.2 | - |