Pliers Set Classic with MagicTips®, Circlip Pliers (4 Pieces)

Pliers Set Classic with MagicTips®, Circlip Pliers (4 Pieces)

Lowers your costs: Prevents damage caused by lost circlips in the work area.

Saves time: Safe and sturdy grip on circlips.

Application: For attaching and removing circlips in holes as well as on shafts and axles.

Supplementary information: with safety latching function MagicTips®

DIN 5256 C, DIN 5254 A.

Content:

  • 1x Circlip pliers Classic with MagicTips® for inner rings (holes), straight J 1, 140 mm (34689)
  • 1x Circlip pliers Classic with MagicTips® for inner rings (holes), straight J 2, 180 mm (34690)
  • 1x Circlip pliers Classic with MagicTips® for outer rings (shafts), straight A 1, 140 mm (34699)
  • 1x Circlip pliers Classic with MagicTips® for outer rings (shafts), straight A 2, 185 mm (34700)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34708

Part Number
34708
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.80 €

1 3 Days

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel Manufacturer part # 34708 Matching bore diameter 12-25 mm|19-60 mm
Material properties quenched and tempered Product type Circlip pliers set Suitable for Outer and inner rings
Suitable for shaft diameters of 10-25 mm|19-60 mm Tip shape Straight ESD article No
Blister pack No VDE article No with battery No
Weight(g) 650

This page is Pliers Set Classic with MagicTips®, Circlip Pliers (4 Pieces), part number 34708.
You can find the detail information about specifications and dimensions on part number 34708.

Tech Support