Face, Hard, Round for Soft-Faced Safety Hammer (26615)

Face, Hard, Round for Soft-Faced Safety Hammer 26615

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26615

Brand: WIHA

Price: 2.97

Delivery time: 7 Days


Technical Data:

Head (diameter): 30 mm

Technical weight: 25.5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26615

Part Number
26615
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Technical weight
(g)

2.97 €

5 7 Days 3025.5

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No Material hardness hard (orange)

This page is Face, Hard, Round for Soft-Faced Safety Hammer, part number 26615.
You can find the detail information about specifications and dimensions on part number 26615.

Variation of this product

Part Number
26616
26618
26620
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Head (diameter)
(mm)
Technical weight
(g)

5.32 €

5 7 Days 4053.5

8.09 €

2 7 Days 5098.7

11.32 €

2 7 Days 60182.5

Tech Support