Hammer Face for No-Recoil Soft-Faced Hammer FibreBuzz®

Hammer Face for No-Recoil Soft-Faced Hammer FibreBuzz®

Click on this image to zoom in.

Click on this image to zoom in.

Application: The white hammer faces are ideal for metal processing, tool and mold construction, mounting and dismantling in the construction sector, as well as gardening and landscaping.

Material: Very hard polyamide, colorfast and wear-resistant.

Replacement head for the no-recoil soft-faced hammer FibreBuzz®. The hammer can be manually replaced by the user using a bench vise. Contains 1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44594

Part Number
44594
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.40 €

5 7 Days

Loading...

  1. 1

Basic information

Head (diameter)(mm) 40 VDE article No Blister pack No
ESD article No Technical weight(g) 36 Material hardness extremely hard (white)

This page is Hammer Face for No-Recoil Soft-Faced Hammer FibreBuzz®, part number 44594.
You can find the detail information about specifications and dimensions on part number 44594.

Tech Support