Hickory Wooden Handle, Round for Soft-Faced No-Recoil Hammer

Hickory Wooden Handle, Round for Soft-Faced No-Recoil Hammer

Click on this image to zoom in.

Click on this image to zoom in.

Spare part: Vibration-damping and ergonomically shaped wooden handle with special surface treatment made of high-quality hickory wood.

GS tested.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02113
02114
02115
02116
02117
28051
28052
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Head (diameter)
(mm)
Part Handle material Overall length
(mm)

5.44 €

1 5 Days -25--295

5.79 €

1 5 Days -30--320

6.41 €

1 5 Days Part40HandleHickory335

6.65 €

1 5 Days Part50HandleHickory335

8.07 €

1 5 Days Part60HandleHickory360

20.08 €

1 5 Days -80--800

26.40 €

1 5 Days -100--900

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No

Tech Support