Manufacturer part number: 02091
Brand: WIHA
Price: 286.83 €
Delivery time: 3 Days
Head (diameter): 100 mm
Overall length: 1000 mm
Hammer head height: 210 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02091
Product Type | Sledge Hammer | Head material | Polyurethane (PU) | Handle material | Hickory |
---|---|---|---|---|---|
VDE article | No | Blister pack | No | ESD article | No |
with battery | No |
This page is Sledgehammer No Recoil, Medium Hard with Hickory Wooden Handle, Round Hammer Face, part number 02091.
You can find the detail information about specifications and dimensions on part number 02091.
Part Number |
---|
02101 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head (diameter) (mm) | Overall length (mm) | Hammer head height (mm) |
---|---|---|---|---|---|---|---|---|
170.47 € | 2 | 3 Days | 80 | 880 | 205 |