Soft-Faced Hammer Dead-Blow, Very Hard, with Hickory Wooden Handle, Round Hammer Face (39008)

Soft-Faced Hammer Dead-Blow, Very Hard, with Hickory Wooden Handle, Round Hammer Face 39008

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 39008

Brand: WIHA

Price: 30.53

Delivery time: 7 Days


Technical Data:

Head (diameter): 30 mm

Overall length: 350 mm

Hammer head height: 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39008

Part Number
39008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Overall length
(mm)
Hammer head height
(mm)

30.53 €

5 7 Days 30350115

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No

This page is Soft-Faced Hammer Dead-Blow, Very Hard, with Hickory Wooden Handle, Round Hammer Face, part number 39008.
You can find the detail information about specifications and dimensions on part number 39008.

Variation of this product

Part Number
39010
39012
39014
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Head (diameter)
(mm)
Overall length
(mm)
Hammer head height
(mm)

38.48 €

5 7 Days 40375125

48.68 €

2 7 Days 50385135

82.83 €

2 7 Days 60420165

Tech Support