Manufacturer part number: 02097
Brand: WIHA
Price: 40.23 €
Delivery time: 3 Days
Product Type: Soft Hammer (Resin Head)
Head (diameter): 50 mm
Head material: Polyurethane (PU)
Handle material: Hickory
Overall length: 385 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02097
Part Number
|
---|
02097 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product Type | Head (diameter) (mm) | Head material | Handle material | Overall length (mm) | Hammer head height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
40.23 € | 2 | 3 Days | Soft Hammer (Resin Head) | 50 | Polyurethane (PU) | Hickory | 385 | 135 |
Loading...
VDE article | No | Blister pack | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
This page is Soft-Faced Hammer Dead-Blow, with Hickory Wooden Handle, Round Hammer Face, part number 02097.
You can find the detail information about specifications and dimensions on part number 02097.
Configure
Basic Attributes
Type
Product Type
Head (diameter)(mm)
Head material
Handle material
Overall length(mm)
Hammer head height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02093 |
02094 |
02095 |
02096 |
02098 |
02099 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product Type | Head (diameter) (mm) | Head material | Handle material | Overall length (mm) | Hammer head height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 5 | 3 Days | Soft Hammer (Resin Head) | 30 | Polyurethane (PU) | Hickory | 350 | 115 | |||
29.60 € | 5 | 3 Days | Soft Hammer (Resin Head) | 35 | Polyurethane (PU) | Hickory | 355 | 118 | |||
33.84 € | 5 | 3 Days | Soft Hammer (Resin Head) | 40 | Polyurethane (PU) | Hickory | 375 | 125 | |||
38.91 € | 2 | 3 Days | Soft Hammer (Resin Head) | 45 | Polyurethane (PU) | Hickory | 380 | 130 | |||
67.75 € | 2 | 3 Days | Soft Hammer (Resin Head) | 60 | Polyurethane (PU) | Hickory | 420 | 165 | |||
93.25 € | 2 | 3 Days | Soft Hammer (Resin Head) | 70 | Polyurethane (PU) | Hickory | 430 | 165 |