Manufacturer part number: 26426
Brand: WIHA
Price: 14.47 €
Delivery time: 5 Days
Head (diameter): 80 mm
Technical weight: 479 g
Material hardness: medium soft (black)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26426
VDE article | No | Blister pack | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
This page is Face, Medium-Hard, Round for Soft-Faced Safety Hammer, part number 26426.
You can find the detail information about specifications and dimensions on part number 26426.
Part Number |
---|
26422 |
26424 |
26428 |
26429 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head (diameter) (mm) | Technical weight (g) | Material hardness |
---|---|---|---|---|---|---|---|---|
3.23 € | 5 | 5 Days | 30 | 30.6 | medium soft (black) | |||
5.84 € | 2 | 5 Days | 50 | 129.5 | medium soft (black) | |||
6.65 € | 5 | 5 Days | 40 | 58.5 | medium hard (yellow) | |||
9.68 € | 2 | 5 Days | 50 | 117 | medium hard (yellow) |