Soft-Faced Hammer FibreBuzz® Dead-Blow, Very Hard, with Replaceable Hammer Face

Soft-Faced Hammer FibreBuzz® Dead-Blow, Very Hard, with Replaceable Hammer Face

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Perfect balance thanks to optimum weight distribution for effective handling.

Meets your requirements: Long-lasting and robust thanks to fibre-glass-reinforced plastic.

Protects your health: Deadblow Hammering without recoil minimises loads on joints, tendons and muscles.

Lowers your costs: In case of misses, the full plastic casing protects the work pieces from damage.

Makes handling easier: Very tight, secure grip even with oily and wet hands thanks to the non-slip handle.

Application: For the controlled positioning and joining of work pieces.
The white hammer faces are ideal for metal processing, tool and mold construction, mounting and dismantling in the construction sector, as well as gardening and landscaping.

Especially on delicate surfaces, choosing the right hammer is crucial to avoid damage. The soft-faced hammer dead-blow allows the user to deliver measured positioning blows, protecting delicate surfaces and edges through its high-impact effect. The special metal ball filling in the hammer head helps the soft-faced hammer to work completely without recoil and in a way' that is easy on the joints. Furthermore, the hammer impresses with its high-quality plastic fiberglass handle, which, in addition to its low weight, has an almost unbreakable robustness due to the hollow handle design and thus guarantees durability. The fully encased fibre-glass reinforced hammer handle made of polyamide ensures high protection against potential damage, should, for example metal parts come in contact with the processed work pieces. In addition, the powerful connection between the hammer head and handle ensures greatest safety while working and the shatter-proof nylon heads can be independently replaced at any time. The rubber coating of the ergonomically shaped multi-component handle ensures a tight and secure grip that guarantees full control even when used with oily or wet hands. The ergonomic handle design is easy on the joints with every movement. The impact protection integrated into the special design simultaneously safeguards the work piece as well as the hammer from damage.

GS standard acc. to DIN 5134

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44598

Part Number
44598
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.60 €

1 7 Days

Loading...

  1. 1

Basic information

Overall length(mm) 320 Hammer head height(mm) 120 VDE article No
Blister pack No ESD article No with battery No
Technical weight(g) 730

This page is Soft-Faced Hammer FibreBuzz® Dead-Blow, Very Hard, with Replaceable Hammer Face, part number 44598.
You can find the detail information about specifications and dimensions on part number 44598.

Tech Support